2.6
117 reviews
50K+
Downloads
Content rating
Everyone
Screenshot image
Screenshot image
Screenshot image
Screenshot image
Screenshot image
Screenshot image
Screenshot image

About this app

Gira System 3000 offers maximum flexibility and the best comfort for advanced blind and light control: The Gira System 3000 app can be used to operate the comfort motion detectors, the Bluetooth blind timer and set the device settings. The app allows a direct connection to the controllers, quite simply via Bluetooth, no network or further gateway is required.
The Gira Interface presents all functions for the operation and configuration of the products in a clear and descriptive way, allowing easy access to the building. Once created time programs and device settings can be easily transferred to other products, which makes commissioning fast and convenient.
Timer functions can be adjusted automatically with the integrated Astro program for dynamic sunrise and sunset following the seasons, a random function makes the circuits appear variable: For outsiders, no fixed pattern is visible in times of absence.
Features
• The Gira System 3000 App can manage up to 50 System 3000 Bluetooth products
• A Gira System 3000 Bluetooth product can be operated with max. 8 smart devices connected
• The blind and timer controller can manage up to 40 switching times
• The Gira brightness and temperature sensor Bluetooth is available for protection against direct sunlight
Updated on
Oct 31, 2023

Data safety

Safety starts with understanding how developers collect and share your data. Data privacy and security practices may vary based on your use, region, and age. The developer provided this information and may update it over time.
No data shared with third parties
Learn more about how developers declare sharing
No data collected
Learn more about how developers declare collection

Ratings and reviews

2.6
117 reviews
Tilo Allo
February 4, 2023
Unfortunately the whole system is conceived for electrician, and not for the end user. I'll replace the Gira system in my house with something more open that I can control and mix with other iOT device.
1 person found this review helpful